Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps336-5035: Air Pressure Sensor Manifold
HomeEngineFuel SystemFuel Pumps336-5035: Air Pressure Sensor Manifold
336-5035: Air Pressure Sensor Manifold

Cat® Air Pressure Sensor Manifold provides a passage for air pressure to reach sensors, supporting pressure monitoring functions

Brand: Cat

Product Images
336-5035: Air Pressure Sensor Manifold
336-5035: Air Pressure Sensor Manifold
336-5035: Air Pressure Sensor Manifold
336-5035: Air Pressure Sensor Manifold
336-5035: Air Pressure Sensor Manifold

Cat® Air Pressure Sensor Manifold provides a passage for air pressure to reach sensors, supporting pressure monitoring functions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-5035

Units of Measure

USMetric
Width (mm): 71.12
Height (mm): 60.96
Length (in): 2.8
Material: Alloy Aluminum
Height (in): 2.4
Length (mm): 71.12
View More
Compatible Models for part number 336-5035

GENERATOR SET

C13 XQ375 C13 XQ350

WHEEL TRACTOR

627H 623H 621H

SITE PREP TRACTOR

2864C 586C

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740B

MOTOR GRADER

12M 3 12M 2 160M 2 140M 2 120M 2

WHEEL LOADER

966F II 980K HLG 972K 980K 966K XE 966F 966K 950K 962K

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D8T D7E LGP D7E

ASPHALT PAVER

BG1000E AP-1055E BG1055E AP-1000E

ARTICULATED TRUCK

740B 735B

INDUSTRIAL ENGINE

C18 C13 C15 C9.3 C7.1

WHEEL FELLER BUNCHER

2570C 2670C 573C 563C

EXCAVATOR

336E LN 336E LH 336E 324E 329E LN 324E L 568 FM LL 568 FM 349E L 336E LNH 329E L 349E L VG 324E LN 329E 336E L 349E 336E H

PETROLEUM PACKAGE

CX31-C9I CX35-C18I CX31-C18I CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 329E 336E C7.1 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced