Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips336-8613: 17.46mm Minimum Internal Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop Clip

Loop clip

Brand: Cat

Product Images
336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-8613
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 17.46, Clamp Thickness: 1.2, CL Clamp CL Fastener: 35
Clamp Width (mm): 25.4
Material: Carbon Steel
View More
Compatible Models for part number 336-8613

UNDERGROUND ART TRUCK

AD60 AD63

TRUCK ENGINE

C-15 C-16 C11 C13 C15

POWER MODULE

XQ2280 XQC1200 XQC1600

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 613G 623K LRC 623K 621K

LOAD HAUL DUMP

R1600H R2900 XE R1700 XE R1700 R2900

MATERIAL HANDLER

MH3059

OFF HIGHWAY TRUCK

777G 777E 777 793F 798 AC 796 AC 785D 794 AC 793 798

MOTOR GRADER

120 140

HYDRAULIC SHOVEL

6060 6015B 6015 6040

TRACK-TYPE TRACTOR

D7R D6 D10T2 D6XE D11 D7R LGP D6T D7R XR D7E LGP D7E

ROTARY DRILL

MD6250 MD6310 MD6200

PIPELAYER

PL83 PL87 PL72

EXPANDED MINING PRODUCTS

LD350

SHOVEL

6040

WHEEL TRACTOR

623B 623G 651B 623H 623E 621B 621K OEM 621E 621F 621G 621H 627G 627H 627E 627F

GENERATOR SET

3516C GEN C18 XQ1140 3516C 3516E

PETROLEUM ENGINE

C15 C13 C18 C11

LOCOMOTIVE ENGINE

C18

SOIL COMPACTOR

825H

BACKHOE LOADER

450F

WHEEL DOZER

834G 834K 824H

COLD PLANER

PM312 PM313 PM310

LANDFILL COMPACTOR

836G 836K 826H

COMPACT WHEEL LOADER

930 938 926

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

980 XE 982XE 972M 992 972M XE 966M XE 980XE 988G 926 988K 980H 980L 930 938 966M 982 XE

ENGINE - MACHINE

C27

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

WHEELED EXCAVATOR

MH3026 M322

INDUSTRIAL ENGINE

C32 C18 3406E C-15 C-16 3456 C11 C13 C15

WHEEL SCRAPER

637G 637D 627G 627F 657 657B

TRUCK

793F CMD 793F OEM 795F XQ 793F 795F AC 777C 777D 777G 793F AC 793F XQ 797F 794 AC 785D 773B

QUARRY TRUCK

777E 775B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced