Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings340-9308: 5 x 60mm 80A PU O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-Ring

O-ring

Brand: Cat

Product Images
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 340-9308

Units of Measure

USMetric
Cross Section Diameter (mm): 5.0
Cross Section Diameter (in): 0.197
Inside Diameter (mm): 60.0
Inside Diameter (in): 2.362
Polymer: Pu (polyurethane)
Material: TPU - Polyurethane,Polyurethane Plastic,Urethane Rubber
View More
Compatible Models for part number 340-9308

MULTI TERRAIN LOADER

277D 297D 297D2 297D XHP 297D2 XHP

COMPACT TRACK LOADER

279D3 299D XHP 299D 279D 299D3 XE 299D3 299D2 299D2 XHP

WHEELED EXCAVATOR

M314 M315 M314F

SKID STEER LOADER

246D 279D3 272D 272D XHP 246D3 272D2 XHP 272D3 XE 272D3 272D2

BUCKET

BUCKET

EXCAVATOR

320E L 320MHPU 313F GC M315F 312E 314E LCR 320E LRR M317F 313F LGC 312E L 313F L 311F LRR 313F

BACKHOE LOADER

434 432 420XE 444F2 427F2 426 F2 422F 444 442E 434E 422E 434F 440 416F2 430F 415 416 450 420F2 422F2 428F2 428F 428 432E 444F 432F 444E 420 428E 432F2 430F2 434F2 415F2 420F

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

926 924K 924 930 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced