Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings340-9313: 5 x 100mm 80A PU O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-Ring

O-ring

Brand: Cat

Product Images
340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 340-9313

Units of Measure

USMetric
Cross Section Diameter (mm): 5.0
Cross Section Diameter (in): 0.197
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.937
Polymer: Pu (polyurethane)
Material: TPU - Polyurethane,Polyurethane Plastic,Urethane Rubber
View More
Compatible Models for part number 340-9313

BACKHOE LOADER

428F 428 422F 434 434E 422E 434F 440 428E 450 422F2 434F2 427F2 428F2

COMPACT WHEEL LOADER

926

WHEEL LOADER

926 924K 926M 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced