Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches343-6890: Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches343-6890: Temperature Sensor
343-6890: Temperature Sensor

Cat® Light Duty Temperature Sensor

Brand: Cat

Product Images
343-6890: Temperature Sensor
343-6890: Temperature Sensor

Cat® Light Duty Temperature Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-6890

Units of Measure

USMetric
Material: Stainless Steel,Anti-Sieze Compound Mixed: Metal
Overall Length (in): 48.03
Hole Thread Size (in): M14x1.5
Overall Length (mm): 1,220.0
Connector Type: 4 Pin Ampseal
View More
Compatible Models for part number 343-6890

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR4

GENERATOR SET

C175-16 CG137-12 3516C

POWER MODULE

XQ2280

ENGINE

C27 INDUSTRIAL C32B

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32 C27

WHEEL DOZER

844 854K 854 844K

OFF HIGHWAY TRUCK

777G 777E 777 775 773

MOTOR GRADER

24M 24

WHEEL LOADER

993K 992K 990K 990 993 992

HYDRAULIC SHOVEL

6015B 6040 FS 6020 6015 6040 6030 T4 6020B 6030 T2 6030

TRACK-TYPE TRACTOR

D10T2 D10T D10 D11 D11T D6T

ENGINE - MACHINE

C27

ROTARY DRILL

MD6310 MD6250

INDUSTRIAL ENGINE

C32 C27 C18

EXPANDED MINING PRODUCTS

LD350

QUARRY TRUCK

777E

TRUCK

775G 773G LRC 775G OEM 773G 775G LRC 773G OEM 777G 777F

GAS ENGINE

CG137-12

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced