Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes344-1908: 7.74mm ID Engine Oil Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes344-1908: 7.74mm ID Engine Oil Lines Tube
344-1908: 7.74mm ID Engine Oil Lines Tube

Cat® Engine Oil Lines Tube transmits engine oil between components, supporting lubrication and temperature control

Brand: Cat

Product Images
344-1908: 7.74mm ID Engine Oil Lines Tube
344-1908: 7.74mm ID Engine Oil Lines Tube
344-1908: 7.74mm ID Engine Oil Lines Tube
344-1908: 7.74mm ID Engine Oil Lines Tube
344-1908: 7.74mm ID Engine Oil Lines Tube

Cat® Engine Oil Lines Tube transmits engine oil between components, supporting lubrication and temperature control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-1908

Units of Measure

USMetric
Overall Height (in): 1.4
Overall Width (in): 3.7
Material: Alloy Mixed: Metal
Overall Width (mm): 94.0
Overall Length (in): 13.2
Overall Height (mm): 35.6
Overall Length (mm): 335.3
View More
Compatible Models for part number 344-1908

GENERATOR

SR4B

GENERATOR SET

C15

WHEEL TRACTOR-SCRAPER

637K 631K

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740B

WHEEL DOZER

834K

LANDFILL COMPACTOR

836K

PETROLEUM GEN SET

C15

WHEEL LOADER

988K

TRACK-TYPE TRACTOR

D9T D8T

ROTARY DRILL

MD6200

ARTICULATED TRUCK

745C 735B 740C 740B

INDUSTRIAL ENGINE

C15 C18

WHEEL SCRAPER

637K

TRUCK

772G 770G 772G OEM 770G OEM

EXCAVATOR

390F L 374F L

BULLDOZER

D8T

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

CX31-C18I TH48-E80 CX35-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced