Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators344-5081: 24 Volts Alternator
HomeElectrical & ElectronicsBasic ComponentsAlternators344-5081: 24 Volts Alternator
344-5081: 24 Volts Alternator

24 Volt 115 Amps Heavy Duty Alternator

Brand: Cat

Product Images
344-5081: 24 Volts Alternator
344-5081: 24 Volts Alternator
344-5081: 24 Volts Alternator
344-5081: 24 Volts Alternator
344-5081: 24 Volts Alternator

24 Volt 115 Amps Heavy Duty Alternator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-5081
Voltage (volts): 24
Rated Output (amps): 115.0
Material: Alloy Aluminum
Mount Type: Pad
Number of Poles: 12.0
Brush/Brushless: Brush Type
Marine Approved: No
Mount Height (mm): 108.0
View More
Compatible Models for part number 344-5081

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 631 623K LRC 623K 621K 627K 637K 657 651

SITE PREP TRACTOR

586C

OFF HIGHWAY TRUCK

772 770 777 775 773 777G

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

140 120 140 GC

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5R LGP D6R XL D6R II D6K2 XL D6K2 LGP D5R XL D6R D6K2 D6R LGP

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP-1055F AP655F AP655F L AP600F AP1000

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL61

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 568

LOG LOADR FORST MACH

558

EXCAVATOR

324E 333 GC 320D2 335F 323F 320D L M318F 330D2 MH3040 340MHPU 324E LN 326 GC 349 GC 336 MHPU 320E L 548 320D2 GC 320D2 FM 320D GC 326D2 317 323D2 L 558 326F L 323E LN 326GC OTHER 326F 538 330F LN FM568 350 OEM 330GC 320 GC 320E RR 352 UHD 340 349 336 GC 345 320E LRR 352 350 324E L 320 326 330 GC 323 329E L 330 323D L 330D2 L 335 336 333 323D2 330F L 329E 326D2 L 329F L 335F LCR 320D 320E 323E L 329E LN 323E SA 320E LN 330F 329D2 L 320D2 L 329D2 323F L 326F LN 345 GC

MOBILE HYD POWER UNIT

329E 330 MHPU 350MHPU C7.1 330D2 330F 330FMHPU

GENERATOR SET

C7.1 GEN XQ230 3512B

WHEEL TRACTOR

631K 651 621K OEM 637K

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C15 C18 C13B C7.1 C9.3

TRACK LOADER

963 953 963K 953K

PETROLEUM ENGINE

C15 C18

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C2 EJ 730C 740B 740

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WHEEL LOADER

962 966 972H 972L 972 966 GC 980 982 980GC 986H 950K 962L 962K 950M 950L 962M 966H 966L 930K 930M 950 950GC 950 GC 924K 980L 938K 938M 926M

WIDE BODY TRUCK

707

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

WHEELED EXCAVATOR

MH3026 MH3024 M322 M318F MH3040 M320F M322F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C32 C27 C18 C7.1 C9.3 C9.3B C13 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

773G LRC 770G 772G 773G 773G OEM 775G 772G OEM 777G 777F 775G OEM 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced