Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home346-1556: Steering Frame Lock Link
Home346-1556: Steering Frame Lock Link
346-1556: Steering Frame Lock Link

Cat® Steering Frame Lock Link connects to the steering system and provides a locking mechanism to secure the steering swing

Brand: Cat

Product Images
346-1556: Steering Frame Lock Link
346-1556: Steering Frame Lock Link

Cat® Steering Frame Lock Link connects to the steering system and provides a locking mechanism to secure the steering swing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-1556

Units of Measure

USMetric
Length (mm): 455.5
Width (mm): 80.0
Height (mm): 36.0
Length (in): 17.93
Width (in): 3.15
Height (in): 1.42
Material: Alloy Steel
View More
Compatible Models for part number 346-1556

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced