Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components348-2293: Piston
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components348-2293: Piston
348-2293: Piston

Cat® Piston (Hydraulic Cylinder)

Brand: Cat

Product Images
348-2293: Piston
348-2293: Piston
348-2293: Piston
348-2293: Piston
348-2293: Piston

Cat® Piston (Hydraulic Cylinder)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-2293

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 158.0
Height (mm): 93.0
Material: Low Alloy Steel,Oil Fluid
Inside Diameter (mm): 64.1
Inside Diameter (in): 2.52
Height (in): 3.66
Outside Diameter (in): 6.22
View More
Compatible Models for part number 348-2293

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

637K 631K 637 631

WHEEL SCRAPER

637K

WHEEL LOADER

950M 950 950K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced