Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears348-2376: Control Group-Electronic
HomeDrivetrainFinal DriveFinal Drive Gears348-2376: Control Group-Electronic
348-2376: Control Group-Electronic

Cat® Electronic Control Group

Brand: Cat

Product Images
348-2376: Control Group-Electronic
348-2376: Control Group-Electronic

Cat® Electronic Control Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-2376

Units of Measure

USMetric
Material Description: Cast Aluminum
Overall Height (in): 2.25
Overall Width (in): 10.4
Material: Alloy Aluminum
Overall Length (in): 14.0
Overall Width (mm): 264.0
Overall Height (mm): 57.0
Overall Length (mm): 356.0
Temperature (°C): -40 to 85 (Range)
Temperature (°F): -40 to 185 (Range)
View More
Compatible Models for part number 348-2376

TRACK-TYPE TRACTOR

D6R II

GENERATOR SET

C9

TRUCK ENGINE

C7 C9 3126E C-9

MARINE ENGINE

C9

TRACK FELLER BUNCHER

TK741 TK752 TK751 TK711 TK722 TK721 TK732

WHEEL SCRAPER

627G 637G 637D

MOTOR GRADER

12H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced