Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsRelay348-2408: 24 Volts Screed Control Box Extender Relay
HomeElectrical & ElectronicsBasic ComponentsRelay348-2408: 24 Volts Screed Control Box Extender Relay
348-2408: 24 Volts Screed Control Box Extender Relay

Cat® Screed Control Box Extender Relay enables smooth extension of screed control signals, ensuring consistent paving operations

Brand: Cat

Product Images
348-2408: 24 Volts Screed Control Box Extender Relay
348-2408: 24 Volts Screed Control Box Extender Relay
348-2408: 24 Volts Screed Control Box Extender Relay
348-2408: 24 Volts Screed Control Box Extender Relay
348-2408: 24 Volts Screed Control Box Extender Relay

Cat® Screed Control Box Extender Relay enables smooth extension of screed control signals, ensuring consistent paving operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-2408

Units of Measure

USMetric
Type: Mechanical
Mounting Type: Panel Mount
Length (mm): 69.0
Width (mm): 36.0
Height (mm): 51.0
Voltage (volts): 24
Length (in): 2.7
Width (in): 1.43
Height (in): 2.01
Material: Thermoplastic Plastic
View More
Compatible Models for part number 348-2408

ASPHALT PAVER

AP-555E AP-600D AP-655D BG555E BG1000E AP-1000E AP-1055E

ASPHALT SCREED

AS3251C 10-20B AS2302C AS4252C AS2252C AS4251C AS2302 AS2301 AS3301C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced