Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components349-9672: End Section Exhaust Manifold
Home
EngineExhaust SystemExhaust Manifolds & Manifold Components
349-9672: End Section Exhaust Manifold
349-9672: End Section Exhaust Manifold

Cat® End Section Exhaust Manifold directs exhaust gases from the engine cylinders to the outlet, supporting efficient gas flow and discharge

Brand: Cat

Product Images
349-9672: End Section Exhaust Manifold
349-9672: End Section Exhaust Manifold
349-9672: End Section Exhaust Manifold
349-9672: End Section Exhaust Manifold
349-9672: End Section Exhaust Manifold

Cat® End Section Exhaust Manifold directs exhaust gases from the engine cylinders to the outlet, supporting efficient gas flow and discharge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
349-9672349-9672
161-3398161-3398
161-3411161-3411
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-9672
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 349-9672

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 8.75
Overall Height (in): 5.75
Material: Ductile (Spheroidal) Iron
Overall Width (mm): 22.3
Overall Length (in): 9.5
Overall Height (mm): 146
Overall Length (mm): 241.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 349-9672

WHEEL TRACTOR

627H

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

TRACK LOADER

973K

SITE PREP TRACTOR

2864C 586C

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

160 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140

TELEHANDLER

TL1055C

WHEEL LOADER

972M XE 966M XE 972K 972M 966K XE 966K 966M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6T LGPPAT D6T XL PAT D6T XW PAT D6T D7E LGP D7E

ARTICULATED TRUCK

725C 725 725C2

PIPELAYER

PL72

INDUSTRIAL ENGINE

C9.3

WHEEL SCRAPER

637K

EXCAVATOR

336E LN 340F 336E LH 336F LNXE 340F L LRE 336E 336F 336F LN XE 336F LN 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 340F L UHD 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 336F 336E 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert