Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips352-3969: 5 Slot Clip Ladder
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips352-3969: 5 Slot Clip Ladder
352-3969: 5 Slot Clip Ladder

Loop clip

Brand: Cat

Product Images
352-3969: 5 Slot Clip Ladder
352-3969: 5 Slot Clip Ladder
352-3969: 5 Slot Clip Ladder
352-3969: 5 Slot Clip Ladder
352-3969: 5 Slot Clip Ladder

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-3969
Material Description: steel clip
Hole Size (mm): 13.5
Notes: Straight Length: 91.25, CL to Bend: 16.25, Ladder Lengt: 69, Clamp Thickness: 2.3, Vinyl Coated: Yes, Ladder Type: Single
Clamp Width (mm): 20.5
Material: Carbon Steel
Offset (mm): 90.0
View More
Compatible Models for part number 352-3969

GENERATOR

SR4B SR500 SR4 SR5

WHEEL TRACTOR-SCRAPER

621 627K LRC 632 623K LRC 623K 621K 627K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

522 521 521B 522B

EXCAVATOR

568 FM 568 FM LL 312 GX 312 GC

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

COMPACT TRACK LOADER

299D2 299D2 XHP 285 255

WHEEL TRACTOR

621K OEM 651

TRACK LOADER

963 973 953 973K

SOIL COMPACTOR

825 CP44B CS64B CP7 CS12 GC 825K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CS44B CS54B CS11 GC

PETROLEUM TRANSMISSION

CX48 TH53-E60

PETROLEUM ENGINE

C9 2016 3516C C175-16 3512E 3512C 3512B

WHEEL DOZER

854K 844K 844 854 824K 824

LANDFILL COMPACTOR

826 826K

PETROLEUM GEN SET

C27

COMPACT WHEEL LOADER

914 910 920 908M 906M 907M

WHEEL LOADER

982XE 966 XE 980XE 988K 907K 972 XE 966XE 906K 995 990 993 992 988K XE 908K 982 XE 980 XE 950M Z 966K XE 908 907 906 990K 972M XE 993K 966M XE 992K 972XE

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

ENGINE - INDUSTRIAL

3561B

PNEUMATIC COMPACTOR

CW-16 CW-14 CW12

INDUSTRIAL ENGINE

C175-16 3516C 3512E G3520H C4.4 C13

ASPHALT SCREED

SE60 FM AS4252C SE47 FM SE60 SE50 VT SE60 VT XW SE60VT XW SE47 VT SE60 V XW

QUARRY TRUCK

773E 772G 770G

TRACTOR

776D

GAS ENGINE

G3512H G3612 CG137-08 G3608 G3520

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD63 AD45

POWER MODULE

PM3516

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

777E 772 770 777 775 773 793F 798 AC 793

MATERIAL HANDLER

MH3037

MOTOR GRADER

24 16 18 18M3 140 24M 16M3

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6015 6040 6030 6030 T4 6030 T2 6060

TRACK-TYPE TRACTOR

D10 D11 D9 GC D6K2 LGP D6T D6K D9 D4 D5 D7 D10T D11T D7R XR D6T LGP D7R LGP D6T LGPPAT D6K2 XL D6T XW D6T XL D7R D8T D10T2 D9T D6T XL PAT D6T XW PAT D6K2

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E SE47 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-1055F AP-1055E AP555 AP455 BG500E AP1000

MARINE AUXILIARY

C32B 3516C 3512C

MARINE ENGINE

C32 C32 MARINE 3408 C18 3408B 3516C 3516E 3512C 3512E C32B 3512B

PIPELAYER

PL83 PL87 PL72 PL61

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS11 GC CS-44B CB7 CS-54B CS-64B CP74B CB46B CB-54B CB-66B CP11 GC CB-64B CS14 CP12 GC CS78B CS54B CS7 CP-54B CS68B CS56B CB-44B CS44B CB-68B CS79B CP-44B CP54B CP76B CS74B CS10 GC CP68B CP44B CP56B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C9I C18

GENERATOR SET

DE1400 G3520 G3516 G3512 D1500 XQ60 C32 GEN SET 3516 C18 3512 CG137-08 DE1500 D1250 C7.1 D1000 G3516H C175-16GENSET C32 DE1250S D800 XQP1100 C175-20 C175-16 C3.4 G3520C G3520E G3520H 3512B C32B 3516C G3512H 3516B 3516E

ENERGY STORAGE

PGS840 ETS1500 PGS1260 PGS1260 HD

RECLAIMER MIXER

RM400

ENGINE

C175-16 C32 MARINE 3512E C13B 3512C C32B 3516C 3516E G3520 G3520H

LOCOMOTIVE ENGINE

C175-16 3512E

EJECTOR TRUCK

730C 730C2 EJ

COLD PLANER

PM820 PM825 PM822 PM620 PM622

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400

GEN SET ENGINE

C3.4B POWER SYS G3520 G3516C

SKID STEER LOADER

270XE

TRUCK

773G LRC 793F XQ 793F CMD 775G 772G OEM 793F OEM 777C 777B 777D 775G OEM 770G OEM 770G 793F 772G 773G 797F 773G OEM 797B 777 775G LRC

POWERTRAIN

TR43E44-C13BL

SNOW BLOWER

SR321 SR421 SR418 SR318 SR121 SR115 SR118

COMPACTOR

CB8 CB7 CCS7 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced