Caterpillar
Caterpillar
Complete your tax details anytime right here.
352-6008: Fumes Disposal Filter Kit

352-6008: Fumes Disposal Filter Kit

CAT Branded Fumes Disposal Filter Kit

Brand: Cat

Product Images

352-6008: Fumes Disposal Filter Kit
352-6008: Fumes Disposal Filter Kit
352-6008: Fumes Disposal Filter Kit
352-6008: Fumes Disposal Filter Kit

352-6008: Fumes Disposal Filter Kit

CAT Branded Fumes Disposal Filter Kit

Brand: Cat

Parts included in this kit

No results available.

348-4043: Filter Breather Identification Label

Quantity: 1

357-3342: Brthr Filter Group

Quantity: 1

Showing 1 to 2 of 2

Description for part number 352-6008

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Kit includes fumes disposal filter and identification filmApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 352-6008

    Material:

    Corrosion Preventative Fluid

Compatible Models for part number 352-6008

GENERATOR SET

C7.1 GEN C7.1 XQ230 C4.4 XQP200

HEX BASED SPL SOLUTION

323E 330F M322F 320E

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953K 953

SOIL COMPACTOR

815

MATERIAL HANDLER

MH3037 MH3032

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

MOTOR GRADER

120 140 GC 120M 2 140

WHEEL LOADER

966F II 962M Z 962 950M Z 950GC 950K 962K 950M 962M 926 924K 930 938 938K 966F 938M 926M 930K 930M 950

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL

KNUCKLEBOOM LOADER

2484C 559C 2384C

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP1055 AP-1055F AP-1055E AP-1000E AP-1000F BG1000E AP1000

MARINE ENGINE

C7.1 C4.4

FORESTRY PRODUCTS

548 558 538

WHEELED EXCAVATOR

MH3026 M322 MH3040

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

LOG LOADR FORST MACH

558

EXCAVATOR

336 GC FM538 324E 320E LRR 324E L FM548 335F 323F 326 330 GC 323 329E L MH3040 330 335 336 333 324E LN 330F L 329E 320E L 548 329F L 335F LCR 320E 323E L 558 326MHPU 326F L 323E SA 320E LN 330F 323E LN FM558 326F 323F L 330F LN 330GC 326F LN 320E RR

MOBILE HYD POWER UNIT

330F OEM 329E 330 MHPU 330FMHPU

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced