Caterpillar
Caterpillar
Complete your tax details anytime right here.
353-5995: Single Cylinder Liner Kit

353-5995: Single Cylinder Liner Kit

Single Cylinder Liner Kit

Brand: Cat

Product Images

353-5995: Single Cylinder Liner Kit

353-5995: Single Cylinder Liner Kit

Single Cylinder Liner Kit

Brand: Cat

Parts included in this kit

No results available.

675-0052: Cylinder Block Liner Seal

Quantity: 1

7N-2046: 175mm Inside Diameter Seal-O-Ring

Quantity: 3

8N-4707: 189.3mm Inner Diameter Filler Band

Quantity: 1

Showing 1 to 3 of 3

Description for part number 353-5995

Description: This kit contains the gaskets, and seals to install a single cylinder liner. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 353-5995

    Kit Contains:

    Gaskets, seals

Compatible Models for part number 353-5995

PUMPER

SPF343C SPF743 SPF343

GENERATOR

SR4 SR4B SR4BHV

POWER MODULE

3516B 3516C XQC1200 PP3516 XQC1600 PMG3516 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 789 785 3508B 793

HYDRAULIC SHOVEL

6060 6060 FS

TRACK-TYPE TRACTOR

D8N D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3512B 3516B 3516C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

225D

PETROLEUM PACKAGE

TH48-E70 CX48-P2300 TH55-KRESS TH35-C15I

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516H G3520C G3520B 3516 G3520E 3508B 3512 G3520H 3512C 3512B 3508 3412C 3516B GEN G3512E 3516C G3512H 3516B 3516C GEN SET 3516E

ENGINE

G3516J G3516H 3516C 3516E G3520 G3520J G3520H 3512E 3512C

VEHICULAR ENGINE

3516

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

PETROLEUM ENGINE

2016 3516C 3516B 3508C 3508B 3512E 3512C 3512B

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 980K 994F 994D 994K 994H

CHALLENGER

65E

GEN SET ENGINE

G3520 3516B G3516C G3516B G3520B 3508 G3508 G3516 3512 3512B 3508B 3516

ENGINE - MACHINE

3516C

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512B 3512C 3508 G3520

TRUCK

785 789 793 797 773G LRC 793D 793B 793C 789C 789D 777C 777B 789B 777D MT4400D AC 785G 777 785C 785D 797B 785B

GAS ENGINE

G3512H G3512E G3508J G3512B G3512J G3508B G3520B G3516J G3520J G3520 G3516C G3516B G3512 G3516 G3508

TRACTOR

776D 776C 776B 784C 784B

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced