Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
354-5833: Drain Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance354-5833: Drain Kit

354-5833: Drain Kit

Kit is for replacing a failed drain in an oil filter housing

Brand: Cat

Product Images

354-5833: Drain Kit
354-5833: Drain Kit
354-5833: Drain Kit
354-5833: Drain Kit

354-5833: Drain Kit

Kit is for replacing a failed drain in an oil filter housing

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 354-5833

Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components. Attributes:• Kit includes drain, knob and o-rings• Provides a hand operated fluid draining and sampling point for filters Application: Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 354-5833

    Material:

    Fluoroelastomer (FKM) Rubber, Polyphthalamide (PPA) Plastic, Polyamide Plastic

Compatible Models for part number 354-5833

GENERATOR

XQ330 XQP550 LC51XX

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3050

MOTOR GRADER

18M3 16 14 18 12M 3 AWD 120 GC 160 150 160M 3 AWD 140 16GC 14M3 12M 3 140M 3 AWD 140M 3 140 GC 16M3 14M-3 160M 3

TRACK-TYPE TRACTOR

D8 XE D8 D7 D8T

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384C

ASPHALT PAVER

AP500 AP555

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

PL83 PL87

LOG LOADR FORST MACH

558

EXCAVATOR

316F L 312E FM538 312F 336D 324E MH3295 333 GC 320D2 336D2 L 340D2 L FM548 335F 323F 374F L 313D2 GC 330D2 MH3040 340MHPU 3101 324E LN 326 GC 349 GC 336 MHPU 320E L 548 320D2 GC 316F 320D GC 326D2 317 323D2 L 558 320GX 326F L 336D L 323F OEM 336D2 350MHPU 320F L 313D2-GC 313D2 323E LN 326GC FM558 314E CR OTHER 326F 320 GX 330F LN FM568 330D L 350 OEM 313F 330GC 320 GC 320E RR 325F 352 UHD 318E L 340 349 336 GC 345 320E LRR 352 350 325F LCR 323F LN 355 318D2 L 324E L 318F L 320 312E L 326 330 GC 325 323 329E L 318F 323D3 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 323D2 330F L 329E 326D2 L 314F CR 323 GX 329F L 335F LCR 320D 320E 323 GC 323GC 314E LCR 374MHPU 395 323 MHPU 323E L 329E LN 323E SA 320E LN 330F 316E L 315F LCR M320GC 329D2 L 330D 316E L OEM 320D2 L 390F L 374 329D2 323F L 326F LN 345 GC

MOBILE HYD POWER UNIT

329E 316F 336D L 345 MHPU 330 MHPU C7.1 330F OEM 330FMHPU

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DE500 DE630 C18 GENSET DE350SGC XQ1140 DE450GC C13GENSET DE400GC D350GC DE500SGC C18 I6 D400GC C18 C13 XQP310 DE550GC DE500GC DE450SGC DE400SGC

RECLAIMER MIXER

RM400 RM800

HEX BASED SPL SOLUTION

313D2 330F 318D2 320D 320E 323E 320D2 313F 374F OEM 330D2

ENGINE

C9.3

TRACK LOADER

973 BS3GII

SOIL COMPACTOR

825 825K

WHEEL DOZER

834 834K 824K 824

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

962 982XE 966 988 XE 972M 972 972L 966 GC 986 966XE 980 982 988GC 980GC 988 986K 980XE 988K XE 926 988K 930 938 966L 966M 950 972M XE 966M XE 980L 972XE 980M 982M

ROAD RECLAIMER

RM800 RM400 RM600

WIDE BODY TRUCK

707

GEN SET ENGINE

C13GENSET

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

M320GC MH3026 M322 M320 M315GC M318 M316 MH3040

INDUSTRIAL ENGINE

C9.3

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced