Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears355-1150: Gear-Differential
HomeDrivetrainFinal DriveFinal Drive Gears355-1150: Gear-Differential
355-1150: Gear-Differential

Cat® Differential Bevel Gear

Brand: Cat

Product Images
355-1150: Gear-Differential
355-1150: Gear-Differential
355-1150: Gear-Differential
355-1150: Gear-Differential
355-1150: Gear-Differential

Cat® Differential Bevel Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 355-1150

Units of Measure

USMetric
Outside Diameter (mm): 148.1
Material Description: Steel
Height (mm): 88.0
Material: Low_Alloy Steel,Low Alloy Steel
Outside Diameter (in): 5.83
Height (in): 3.46
View More
Compatible Models for part number 355-1150

ARTICULATED TRUCK

740C 745C 735C 740 GC 745

EJECTOR TRUCK

740

WHEEL LOADER

962L 962M Z 950M 962 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced