Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws357-5005: M22-1.5 x 50mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws357-5005: M22-1.5 x 50mm Hex Head Bolt
357-5005: M22-1.5 x 50mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
357-5005: M22-1.5 x 50mm Hex Head Bolt
357-5005: M22-1.5 x 50mm Hex Head Bolt
357-5005: M22-1.5 x 50mm Hex Head Bolt
357-5005: M22-1.5 x 50mm Hex Head Bolt
357-5005: M22-1.5 x 50mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-5005

Units of Measure

USMetric
Bolt Length (in): 1.969
Thread Size (dia x pitch) (mm): M22x1.5
Bolt Length (mm): 50.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.177
Material: Steel,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 4.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M22
Locking Feature: None
View More
Compatible Models for part number 357-5005

MOTOR GRADER

14M

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 926M 938 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced