Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersHeat Shields357-6062: Exhaust Lines Shield
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersHeat Shields357-6062: Exhaust Lines Shield
357-6062: Exhaust Lines Shield

Cat® 164mm Maximum DiameterExhaust Lines Shield

Brand: Cat

Product Images
357-6062: Exhaust Lines Shield
357-6062: Exhaust Lines Shield
357-6062: Exhaust Lines Shield
357-6062: Exhaust Lines Shield
357-6062: Exhaust Lines Shield

Cat® 164mm Maximum DiameterExhaust Lines Shield

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-6062

Units of Measure

USMetric
Diameter (in): 6.46
Diameter (mm): 164.0
Overall Length (in): 10.83
Overall Length (mm): 275.1
Material: Stainless Steel
View More
Compatible Models for part number 357-6062

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

657 651 627K 623K 627 623 621 621K

OFF HIGHWAY TRUCK

772

MATERIAL HANDLER

MH3295 MH3260

MOTOR GRADER

18M3 16M3 16 18

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D9 D8 D8T D9T

ROTARY DRILL

MD6200

PIPELAYER

PL83 PL87

EXCAVATOR

352F 349 349F L 349F LXE 395 MH3295 352 352F-VG 374F L 390F 374F 349E L 390F L 374 349E L VG 352F XE VG 349E 349F 352 UHD

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 390F

WHEEL TRACTOR

627H 623H 651E 657E 621K OEM 651 621H

GENERATOR SET

C18 GEN SE XQ1140 C18

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM500B

ENGINE

C15 C18

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 825K

COLD PLANER

PM620 PM622

WHEEL DOZER

834 834K 824 824K

LANDFILL COMPACTOR

836K 826K 836 826

WHEEL LOADER

988K XE 988K 988 XE 988

ROAD RECLAIMER

RM600 RM500B RM500

INDUSTRIAL ENGINE

C18 C15

QUARRY TRUCK

772G

TRUCK

772G 772G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced