Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes357-6975: Tube Assembly-Fuel
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
357-6975: Tube Assembly-Fuel
357-6975: Tube Assembly-Fuel

Cat® Fuel Supply Tube Assembly

Brand: Cat

Product Images
357-6975: Tube Assembly-Fuel
357-6975: Tube Assembly-Fuel
357-6975: Tube Assembly-Fuel
357-6975: Tube Assembly-Fuel
357-6975: Tube Assembly-Fuel

Cat® Fuel Supply Tube Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 357-6975
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 357-6975

Units of Measure

USMetric
Overall Height (in): 2.25
Overall Width (in): 3
Material: Alloy Mixed: Metal
Overall Length (in): 18
Overall Width (mm): 76.2
Overall Height (mm): 57.2
Overall Length (mm): 457.2
View More
Compatible Models for part number 357-6975

ARTICULATED TRUCK

725C

WHEEL LOADER

972M 972L 966K XE 972M XE 966M XE 966L 966K 966M 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert