Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups358-8557: Track Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
358-8557: Track Idler Group
358-8557: Track Idler Group

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Product Images
358-8557: Track Idler Group
358-8557: Track Idler Group
358-8557: Track Idler Group
358-8557: Track Idler Group
358-8557: Track Idler Group

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
358-8557
This part:
358-8557: Track Idler Group
Shaft Protrusion Length (in)

3.594

Idler Rim Width (in)

2.984

Flange Diameter (in)

24.6

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

648-6967
This part:
648-6967: Undercarriage Track Idler
Weight (lb)

291.67

Tread Diameter (in)

23.213

Center Flange Width (in)

1.89

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

362-3918
This part:
362-3918: Track Idler Group
Shaft Protrusion Length (in)

3.795

Idler Rim Width (in)

2.984

Flange Diameter (in)

24.8

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Related parts
648-6963
648-6963: Relieved Tread Track Idler
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert