Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups362-3918: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
362-3918: Idler Group
362-3918: Idler Group

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Product Images
362-3918: Idler Group
362-3918: Idler Group
362-3918: Idler Group
362-3918: Idler Group
362-3918: Idler Group

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Shaft Protrusion Length (in)
Idler Rim Width (in)
Flange Diameter (in)
Description
362-3918
This part:
362-3918: Idler Group
Shaft Protrusion Length (in)

3.795

Idler Rim Width (in)

2.984

Flange Diameter (in)

24.8

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

358-8557
This part:
358-8557: Idler Group
Shaft Protrusion Length (in)

3.594

Idler Rim Width (in)

2.984

Flange Diameter (in)

24.6

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

648-6967
This part:
648-6967: Idler Group
Weight (lb)

291.67

Tread Diameter (in)

23.213

Center Flange Width (in)

1.89

Description

Cat® Idler Group Standard Application, 75.8mm Rim Width, Interchangeable, 589.6mm Tread Diameter, Center Tread (Relieved)

Related parts
648-6963: Idler Group
648-6963: Idler Group

Cat® Idler Group Standard Application, 85.5mm Rim Width, Interchangeable, 525.4mm Tread Diameter, Center Tread (Relieved)

Check Price
648-6963
648-6963: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert