Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners360-2296: Cat® General Duty Precleaner Bowl
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners360-2296: Cat® General Duty Precleaner Bowl
360-2296: Cat® General Duty Precleaner Bowl

Cat® General Duty Precleaner Bowl

Brand: Cat

Product Images
360-2296: Cat® General Duty Precleaner Bowl
360-2296: Cat® General Duty Precleaner Bowl
360-2296: Cat® General Duty Precleaner Bowl
360-2296: Cat® General Duty Precleaner Bowl
360-2296: Cat® General Duty Precleaner Bowl

Cat® General Duty Precleaner Bowl

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-2296

Units of Measure

USMetric
Length (in): 10.472
Material: Carbon Steel
Scavenge Required: No
Inside Diameter (mm): 141.5
Inside Diameter (in): 5.57
Outside Diameter (in): 10.47
Height (in): 3.976
Outside Diameter (mm): 266.0
Material Description: Plastic
Width (mm): 266.0
Height (mm): 101.0
Housing Material: Metal
Length (mm): 266.0
Width (in): 10.472
View More
Compatible Models for part number 360-2296

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT18 IT24F IT12B IT14B IT28G IT28F IT28B

WINCH

518 54H 53 55 54

MOTOR GRADER

120B 16 120 12F 12E

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D4H III D3B D3C D5H XL D5C III D4H D4D D4E D5B D5C D5M D5H D5E D5G D6C D5 D4H XL

WHEEL SKIDDER

525 518 515 518C 508

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-650B AP-800C BG-230 BG-260C AP-1055B BG-225C BG-245C

MARINE ENGINE

D330A

PIPELAYER

561M 561B 561D 561C

EXCAVATOR

311D LRR 316F L 215B 312E 312F 215C 215D 312C 312D 315D L E300 EL180 311C 225B 225D 319D LN 219D EL300 319D L 312C L 229D 313F 318E L 312D L 229 225 318D2 L 318F L 312E L 219 313F L 215 E240 EL240 E180 316E L

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-653 CS-531 CP-563 CS-533C CS-643 CP-563C CP-643 CS-583C CP-533 CP-653 CS-573C CS-563C

WHEEL TRACTOR

613 613B

GENERATOR SET

G3516 G3512 G3508

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

939 943 941 939C 953 951C 951B 953B 941B 953C 955H 955K 955L

BACKHOE LOADER

426B 438B 436B 446D 446B 426 F2 428B 416B

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928H 928G 980 928HZ 950B 950E 950F G926 916 920 G916 926 930 936 G936 930G 930H 930K 930M 950 930R 930T 950B/950E 924GZ 924HZ 936E 924F 936F 924H 924G 980B 924K 928F 926E 938K 938M 926M 950F II

TELEHANDLER

RT80 TH82 TH83 TH103 RT100 TH62 TH63

GEN SET ENGINE

3304B 3116 3114 3304 3208

ENGINE - MACHINE

3116 3114 3304 3208

RIPPER

953B D5 977 953 943 3 6 5 4

BOOM

120C

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

3116 3114 3304 3304B

LOGGER

227

GAS ENGINE

G3408 G3512 G3516 G3508

BULLDOZER

4S 4P 5A D5C PATLGP 5P 5S 5A PAT 955 D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced