Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7W-5389: Engine Air Filter
Home7W-5389: Engine Air Filter
7W-5389: Engine Air Filter

Standard Efficiency Engine Air Filter - Primay

Brand: Cat

Product Images
7W-5389: Engine Air Filter
7W-5389: Engine Air Filter
7W-5389: Engine Air Filter
7W-5389: Engine Air Filter
7W-5389: Engine Air Filter

Standard Efficiency Engine Air Filter - Primay

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-5389

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Type: Primary
Seal Type: Axial Seal
Material: Alloy Mixed: Metal,Polyurethane Plastic
Depth (mm): 317.5
Depth (in): 12.5
Media Type: Standard
Height (in): 9.22
Width (mm): 234.2
Shape: Round
Height (mm): 234.2
Primary vs Secondary: Primary
Width (in): 9.22
View More
Compatible Models for part number 7W-5389

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WINCH

518 54H 55 54

MOTOR GRADER

12G 120G 130G

GRAPPLE

518 120C 125C

TELEHANDLER

RTC60 RT60 RT50SA RT50

TRACK SKIDDER

D4HTSK II D4HTSK III

WHEEL LOADER

G926 916 G916 926 926E

TRACK-TYPE TRACTOR

D4H D4H III D4H XL

WHEEL SKIDDER

518 518C 508

ENGINE - MACHINE

3304 3116 3114

GEN SET ENGINE

3304 3304B 3116 3114

ASPHALT PAVER

AP-1050 AP-1000

RIPPER

4

BOOM

120C

INDUSTRIAL ENGINE

3304 3306 3304B 3116 3114

EXCAVATOR

EL180 E180

BULLDOZER

4S 4P 4A

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CS-583 CS-563 CP-533

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced