Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins360-2814: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins360-2814: Linkage Pin
360-2814: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
360-2814: Linkage Pin
360-2814: Linkage Pin
360-2814: Linkage Pin
360-2814: Linkage Pin
360-2814: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-2814

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Internal Groove: Greased through pin
Pin Type: Straight Pin
Plating: Zinc Plated
Pin Diameter (mm): 45.0
Pin Diameter (in): 1.77
Length (mm): 170.0
Length (in): 6.69
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 360-2814

BACKHOE LOADER

426 428F 428 432F 424 432 432F2 420F2 430F2 427F2 420F 426 F2 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced