Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers360-9855: 2.65mm Thick Steel Shim Pack
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers360-9855: 2.65mm Thick Steel Shim Pack
360-9855: 2.65mm Thick Steel Shim Pack

Cat® Shim Pack

Brand: Cat

Product Images
360-9855: 2.65mm Thick Steel Shim Pack
360-9855: 2.65mm Thick Steel Shim Pack
360-9855: 2.65mm Thick Steel Shim Pack
360-9855: 2.65mm Thick Steel Shim Pack
360-9855: 2.65mm Thick Steel Shim Pack

Cat® Shim Pack

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 360-9855

Units of Measure

USMetric
Outside Diameter (mm): 288.0
Material Description: Shim Steel
Material: Carbon Steel
Thickness (in): 0.1
Inside Diameter (mm): 230.0
Inside Diameter (in): 9.05
Thickness (mm): 2.65
Outside Diameter (in): 11.34
View More
Compatible Models for part number 360-9855

WHEEL LOADER

950M 962 950 950L 962M 950M Z 962L 962M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced