Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals361-7172: Metal Wear Sleeve Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals361-7172: Metal Wear Sleeve Seal
361-7172: Metal Wear Sleeve Seal

Wear Sleeve

Brand: Cat

Product Images
361-7172: Metal Wear Sleeve Seal
361-7172: Metal Wear Sleeve Seal
361-7172: Metal Wear Sleeve Seal
361-7172: Metal Wear Sleeve Seal
361-7172: Metal Wear Sleeve Seal

Wear Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 361-7172
Shaft Diameter (mm): 111.0
Material: Carbon Steel
View More
Compatible Models for part number 361-7172

TRACK-TYPE TRACTOR

D9T D9 D10

QUARRY TRUCK

777E

TRUCK

785 785G 793B 789C 777C 785C 777D 785D 777G 777F 785B

SPRAY AR

CAT WDS

TRACTOR

776C

OFF HIGHWAY TRUCK

785 777G 785D 777E 777

WHEEL DOZER

854 854K

MOTOR GRADER

24

ROTARY CUTTER

RC20

WHEEL LOADER

992K 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced