Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance362-5412: Fuel Filter Drain Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
362-5412: Fuel Filter Drain Kit
362-5412: Fuel Filter Drain Kit

Cat® Fuel Filter Drain Kit contains replacement parts for the fuel filter drain assembly. Kit includes replacement drain, knob, and seals.

Brand: Cat

Product Images
362-5412: Fuel Filter Drain Kit
362-5412: Fuel Filter Drain Kit

Cat® Fuel Filter Drain Kit contains replacement parts for the fuel filter drain assembly. Kit includes replacement drain, knob, and seals.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 362-5412
Material: Fluoroelastomer (FKM) Rubber,Polyphthalamide (PPA) Plastic
View More
Compatible Models for part number 362-5412

PUMPER

SPF343C

LOAD HAUL DUMP

OTHER R1300G

MATERIAL HANDLER

MH3037 TH0642

MOTOR GRADER

120 GC 120M 2 140 GC 120

WHEEL SKIDDER

535D 545D 525D 555D

TRACK-TYPE TRACTOR

D6K2 LGP D5R2 D6N OEM D6N XL D6N D6K D2 D1 D4 D3 D5 D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D6K2 D5K2 XL

ASPHALT COMPACTOR

CW16 CB7 CB16 CB15 CB13 CB10

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP555F AP500F AP655F BG1000E AP655F L AP600F AP-1000E AP-1000F AP-1055F AP-1055E AP555 AP455 AP1000

PIPELAYER

PL61

LOG LOADR FORST MACH

558

EXCAVATOR

312MHPU 316F L 312E 312F 312D 324E 320D3 GC 315D L 320D2 320D3 336D2 L 335F 323F 330D2 324E LN 548 316F 317 316 313 326F L 323F OEM 323E LN 314E CR 326F 313F 313D 320E RR 325F 312D L 320E LRR 323F LN 318D2 L 324E L 312E L 318 GC 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 313F GC 320D 320E 314E LCR 323E L 329E LN 323E SA 320E LN 330F 323F L 316 GC 336D2 LXE 340D2 L 312F GC 313D2 GC 320D L 336D2L OEM 319D LN 320E L 320D GC 326D2 319D L 323D2 L 336D2 318D L 320F L 313D2-GC 316MHPU 313D2 330F LN 318E L 313 GX 313 GC 325F LCR 318F L 329E L 318F 311F LRR 330F L 329F L 336D2 XE 335F LCR 313F LGC 312 GC 316E L 315F LCR 329D2 L 316E L OEM 329D2 326F LN

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-56B CS-68B CB7 CP-533E CD-44B CS-34 CS-433E CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP74B CS-533E CS-74B CB46B CB-54B CB-66B CS512 GC CP11 GC CB-64B CP-34 CS12 CP12 GC CD-54B CS7 CP-54B CP7 CS56B CB-44B CB-68B CP-56B CP-68B CP54B CP-74B CS74B CS10 GC

MOBILE HYD POWER UNIT

420F2 330F OEM 330FMHPU 329E 316F 336D C7.1 336D2

WHEEL TRACTOR

613C II 613C

GENERATOR SET

XQP115 DE55GC DE33GC XQP150 DE65GC C7.1 GEN C3.3DE50E0 C3.3DE50E2 XQP30 C7.1 C4.4 C3.3 GEN S C4.4XQ100 C3.4 C3.3 XQP200 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP100

HEX BASED SPL SOLUTION

330F 320E 323E 313F 330D2 318D2 M322F

ENGINE

C3.6 C7.1

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CP68B CP56B 815 CS76B CS74B CP5 CP12 GC CP13 GC CP74B CS5 CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 430F 416F2 416 428F2 420 444F 432F 415F2 420F 444F2 440 450 428F 416F 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

910M 914M 918M

TELEHANDLER

TH1055 TL1055C TL1055D TH357D TH1255 TH3510D TL642 TL642D TL642C TL1055 TH0842 TH408D TH407C TH408 TL1255C TL1255D TH514D

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930K 930M 950GC 814K 924K 938K 938M 926M 962 908M OEM 926 924 930 938 966F II 962M Z 950M Z

ENGINE - MACHINE

C32 C3.4B C4.4

GEN SET ENGINE

C3.4B POWER SYS

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M315 M319 M317 M317D2 M315D2 M324D2 MH M323F M322D2 M320D2 M322D2 MH

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 C3.4B C2.8 C3.6 3.4B C4.4

WHEEL FELLER BUNCHER

573C 573D 563C 563D 2570C 2570D 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert