Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Bellows363-0394: 273mm Overall Length Stainless Steel Bellows
Home
EngineExhaust SystemExhaust Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Product Images
363-0394: 273mm Overall Length Stainless Steel Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows
363-0394: 273mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 363-0394
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 363-0394
Width (mm): 137.16
Height (mm): 134.62
Material: Alloy Steel,Stainless Steel,Alloy Mixed: Metal
Length (mm): 337.82
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 363-0394

GENERATOR

SR4B

GEN SET ENGINE

3508

GENERATOR SET

3508B

MARINE AUXILIARY

3508B 3508C

MARINE ENGINE

3508C 3508B 3508

INDUSTRIAL ENGINE

3508B

LOCOMOTIVE ENGINE

3508 3508B

PETROLEUM ENGINE

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert