Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components363-7451: General Duty Oil Cooler Core
Home
EngineCooling SystemRadiator & Components
363-7451: General Duty Oil Cooler Core
363-7451: General Duty Oil Cooler Core

Cat® General Duty Engine Oil Cooler Core for Dissipate Heat of Oil Pass Through Coils

Brand: Cat

Product Images
363-7451: General Duty Oil Cooler Core
363-7451: General Duty Oil Cooler Core

Cat® General Duty Engine Oil Cooler Core for Dissipate Heat of Oil Pass Through Coils

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 363-7451
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 363-7451

Units of Measure

USMetric
Material Description: Cast Iron
Overall Height (in): 4.5
Overall Height (mm): 114.3
Overall Length (in): 14.2
Overall Length (mm): 360.7
Overall Width (in): 5.2
Overall Width (mm): 132.1
Material: Gray (Flake) Iron
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 363-7451

PUMPER

HT400

UNDERGROUND ART TRUCK

AD40

GENERATOR

SR4 WEG

TRUCK ENGINE

3406E 3406C 3406B 3408B 3408

LOAD HAUL DUMP

R2900

MOTOR GRADER

16H NA 16G

WINCH

59N 59L 58L 57H 58

TRACK-TYPE TRACTOR

D8R D8L D8N D9R D8R II D9N

MARINE ENGINE

C18 C15 3408B 3408C 3406B 3406C 3406E 3408

PIPELAYER

583R 589 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

PETROLEUM PACKAGE

C18

GENERATOR SET

G3406 C18 3408C CG137-08 3406C

WHEEL TRACTOR

633E II 623B 623G 623E 623F 621B 621E 621F 633D 621G 621 639D 627B 627G 627E 627F 631D 631E 631G 637G 637D 637E

RECLAIMER MIXER

RM-250C RM-350B RM-500 RM-350

SOIL COMPACTOR

825G 825C

EJECTOR TRUCK

740 D400E II

COLD PLANER

PR-450C PM-465 PR-450 PM-565 PM-565B

WHEEL DOZER

834B 814B 824G 824C 824G II

LANDFILL COMPACTOR

836 826G II 826C 826G

WHEEL LOADER

988F II 980G II 988B 988F 980C 980F 980G 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3408B 3408C POWER SYS 3408

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D 740 D400E II 735

RIPPER

9 8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C 3408E 3408B 3408C CG137-08 3456

TRUCK

69D 769D 769C

WHEEL SCRAPER

623E 627E 621E 621F 657 621B 657E 657B

QUARRY TRUCK

771D 771C

TRACTOR

768C

GAS ENGINE

CG137-08 G3408C G3408B G3408 G3406

BULLDOZER

8A 8S 8U 9U 9SU 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert