Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators364-8305: 12.7mm Thick Foam Filter
HomeElectrical & ElectronicsBasic ComponentsAlternators364-8305: 12.7mm Thick Foam Filter
364-8305: 12.7mm Thick Foam Filter

Cat® Alternator Air Foam Filter to prevent debris and contaminants from entering the alternator, ensuring its optimal performance

Brand: Cat

Product Images
364-8305: 12.7mm Thick Foam Filter
364-8305: 12.7mm Thick Foam Filter
364-8305: 12.7mm Thick Foam Filter
364-8305: 12.7mm Thick Foam Filter
364-8305: 12.7mm Thick Foam Filter

Cat® Alternator Air Foam Filter to prevent debris and contaminants from entering the alternator, ensuring its optimal performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 364-8305

Units of Measure

USMetric
Overall Width (in): 6.4
Overall Height (in): 0.3
Material: Polyurethane Plastic
Overall Length (in): 6.4
Overall Width (mm): 162.56
Overall Height (mm): 7.62
Overall Length (mm): 162.56
View More
Compatible Models for part number 364-8305

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

972M XE 938 980 XE 962 966XE 980 982 966M XE 928H 928HZ 924H 938K 938M 966H 926 924K 926M 966L 930H 930K 966 966M 924HZ 924 930M 950K 962L 962K 950M 972M 950 950L 962M 972 972L 982 XE 930 972XE 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced