Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home366-8412: XM Deluxe AM/FM Receiver with CD and SAT
Home366-8412: XM Deluxe AM/FM Receiver with CD and SAT
366-8412: XM Deluxe AM/FM Receiver with CD and SAT

Cat branded machine ready radio

Brand: Cat

Product Images
366-8412: XM Deluxe AM/FM Receiver with CD and SAT
366-8412: XM Deluxe AM/FM Receiver with CD and SAT
Contact your dealer for replacement options.

Cat branded machine ready radio

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

Specifications
Specifications
Display: LED backlighting; Displays elapsed time and track
CD Player: Ignition off load and eject
Clock: Alarm Clock
Material: PC / ABS Plastic
Weatherband: Yes
Auxillary Input: MP3 and USB
Notes: Built-In Bluetooth for Hands Free Cellular Audio Streaming is not available
Presets: 6 AM and 12 FM presets; Auto preset memory with preset scan
Sirius XM: XM
Controls: Seek/Scan Tuning; Next/previous track; Fast forward/reverse; Track pause; Random track play
Power: (RMS) 68 (17×4)
World Wide Frequency Compatible Tuner: Yes
Anti-Shock Floating CD Mechanism: Yes
Display: LED backlighting; Displays elapsed time and track
CD Player: Ignition off load and eject
Clock: Alarm Clock
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6ND6K XLD6K LGP
Track Feller Buncher
TK751109013901190551521B5525115321190T541 224912590239023912290522B541522521552 21290T
Motor Grader
24M14M
View More
Track-Type Tractor
D6ND6K XLD6K LGP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 366-8412
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 366-8412

Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

View More
Specifications for part number 366-8412
Display: LED backlighting; Displays elapsed time and track
CD Player: Ignition off load and eject
Clock: Alarm Clock
Material: PC / ABS Plastic
Weatherband: Yes
Auxillary Input: MP3 and USB
Notes: Built-In Bluetooth for Hands Free Cellular Audio Streaming is not available
Presets: 6 AM and 12 FM presets; Auto preset memory with preset scan
Sirius XM: XM
Controls: Seek/Scan Tuning; Next/previous track; Fast forward/reverse; Track pause; Random track play
Power: (RMS) 68 (17×4)
World Wide Frequency Compatible Tuner: Yes
Anti-Shock Floating CD Mechanism: Yes
View More
Compatible Models for part number 366-8412

TRACK-TYPE TRACTOR

D6N D6K XL D6K LGP

TRACK FELLER BUNCHER

TK751 1090 1390 1190 551 521B 552 511 532 1190T 541 2 2491 2590 2390 2391 2290 522B 541 522 521 552 2 1290T

MOTOR GRADER

24M 14M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert