Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components367-8509: 24mm Outer Diameter Bonded Seal
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components367-8509: 24mm Outer Diameter Bonded Seal
367-8509: 24mm Outer Diameter Bonded Seal

Cat® Bonded Seal is a sealing component bonded to the engine temperature regulator, preventing leaks and ensuring proper engine cooling

Brand: Cat

Product Images
367-8509: 24mm Outer Diameter Bonded Seal
367-8509: 24mm Outer Diameter Bonded Seal
367-8509: 24mm Outer Diameter Bonded Seal
367-8509: 24mm Outer Diameter Bonded Seal
367-8509: 24mm Outer Diameter Bonded Seal

Cat® Bonded Seal is a sealing component bonded to the engine temperature regulator, preventing leaks and ensuring proper engine cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 367-8509

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 2.54
Length (in): 3.75
Material: Carbon Steel
Length (mm): 95.25
Height (in): 0.1
View More
Compatible Models for part number 367-8509

GENERATOR

LC31XX

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

TRACK-TYPE TRACTOR

D6N XL D6N D4 D5 D6N LGP

ASPHALT COMPACTOR

CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT PAVER

AP1055 AP655 AP-1000E AP-1000F BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F BG1000E AP655F L AP600F AP1000

MARINE ENGINE

C4.4 C7.1

FORESTRY PRODUCTS

538 548 558

EXCAVATOR

FM538 333 GC 320D2 FM548 313D2 GC 320D L M318F 330D2 MH3040 326 GC 320D2 GC 320D2 FM 320D GC 326D2 323D2 L 313D2-GC 313D2 326GC FM558 OTHER 330GC 320 GC 336 GC 318D2 L 320 326 330 GC 325 323 330 323D L 330D2 L 335 336 333 323D2 326D2 L 318D2 320D 323GC 329D2 L 329D2

VIBRATORY COMPACTOR

CB10 CS-56 CS78B CS-56B CS-68B CS54B CB7 CS7 CS-54B CS-66B CS-78B CS-64B CS-76B CP74B CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-68B CS-64 CS79B CP-56B CP-68B CP-64 CB-66B CP-56 CP54B CP-74B CB-64B CP76B CS74B CS14 CP-76 CP-74 CP68B CP56B

MOBILE HYD POWER UNIT

330 MHPU 330D2

GENERATOR SET

C7.1 C4.4 C4.4XQ100 C4.4XQ80 3512B

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CP44B 815K CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS14 CS16 CS19 CP7 CS44B CS54B

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 950K 962K 950M 962M 926 930 938 966F 930K 930M 950 966F II 962M Z 950M Z 924K 938K 938M 926M

ENGINE - MACHINE

C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M315D2 MH3026 MH3024 M322 M320 M318F M318 M319 M317 MH3040 M320F M324D2 MH M322D2 M322F M317D2 M320D2 M322D2 MH

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

2470C 553C

COMPACTOR

CB8 CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced