Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes369-4573: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
369-4573: Track Shoe
369-4573: Track Shoe

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, ES, Square Hole

Brand: Cat

Product Images
369-4573: Track Shoe
369-4573: Track Shoe
369-4573: Track Shoe
369-4573: Track Shoe
369-4573: Track Shoe

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, ES, Square Hole

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
369-4573
This part:
369-4573: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

18.11

Description

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, ES, Square Hole

369-4575
This part:
369-4575: Track Shoe
Plate Thickness (in)

0.571

Shoe Width (in)

31.496

Bolt Hole Diameter (in)

0.906

Description

Cat® Track Shoe Double Grouser, 800mm Wide, Master Joint

292-6380
This part:
292-6380: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

21.654

Description

Cat® Track Shoe Double Grouser, 550mm Wide, Master Joint

Related parts
254-4473: Track Shoe
254-4473: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Check Price
254-4473
254-4473: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert