Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes292-6380: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
292-6380: Track Shoe
292-6380: Track Shoe

Cat® Track Shoe Double Grouser, 550mm Wide, Master Joint

Brand: Cat

Product Images
292-6380: Track Shoe
292-6380: Track Shoe
292-6380: Track Shoe
292-6380: Track Shoe
292-6380: Track Shoe

Cat® Track Shoe Double Grouser, 550mm Wide, Master Joint

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
292-6380
This part:
292-6380: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

21.654

Description

Cat® Track Shoe Double Grouser, 550mm Wide, Master Joint

369-4573
This part:
369-4573: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

18.11

Description

Cat® Track Shoe Single Grouser, 460mm Wide, Master Joint, ES, Square Hole

254-4473
This part:
254-4473: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

22.047

Description

Cat® Track Shoe Single Grouser, 560mm Wide, Master Joint, ES

Related parts
369-4575
369-4575: Track Shoe
Check Price
256-4971
256-4971: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert