Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes369-4574: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
369-4574: Track Shoe
369-4574: Track Shoe

Cat® Track Shoe Double Grouser, 550mm Wide, Regular Joint, Square Hole

Brand: Cat

Product Images
369-4574: Track Shoe
369-4574: Track Shoe

Cat® Track Shoe Double Grouser, 550mm Wide, Regular Joint, Square Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
369-4574
This part:
369-4574: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8

Shoe Width (in)

21.654

Description

Cat® Track Shoe Double Grouser, 550mm Wide, Regular Joint, Square Hole

369-4575
This part:
369-4575: Track Shoe
Plate Thickness (in)

0.571

Shoe Width (in)

31.496

Bolt Hole Diameter (in)

0.906

Description

Cat® Track Shoe Double Grouser, 800mm Wide, Master Joint

Related parts
275-5131
275-5131: Track Shoe
Check Price
280-8722
280-8722: Track Shoe
Check Price
292-6381
292-6381: Track Shoe
Check Price
292-6379
292-6379: Track Shoe
Check Price
285-4296
285-4296: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert