Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings369-4732: 4.5 x 124mm 70A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings369-4732: 4.5 x 124mm 70A NBR O-Ring
369-4732: 4.5 x 124mm 70A NBR O-Ring

Cat® O Ring Seal for hydraulic tank used to create a secure and tight seal between mating components and ensure proper fluid containment

Brand: Cat

Product Images
369-4732: 4.5 x 124mm 70A NBR O-Ring
369-4732: 4.5 x 124mm 70A NBR O-Ring
369-4732: 4.5 x 124mm 70A NBR O-Ring
369-4732: 4.5 x 124mm 70A NBR O-Ring
369-4732: 4.5 x 124mm 70A NBR O-Ring

Cat® O Ring Seal for hydraulic tank used to create a secure and tight seal between mating components and ensure proper fluid containment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-4732

Units of Measure

USMetric
Cross Section Diameter (mm): 4.5
Cross Section Diameter (in): 0.177
Inside Diameter (mm): 124.0
Inside Diameter (in): 4.882
Material: Rubber,Nitrile (NBR)
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 70a
View More
Compatible Models for part number 369-4732

ASPHALT PAVER

AP655F L AP-500E AP-555E AP600 AP600F AP655 AP655F AP500F AP555F AP-600D AP-655D BG600D BG655D BG500E BG555E AP1000 AP1055 BG1000E BG1055E AP-1000E AP-1055F AP-1000F AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced