Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Blocks369-6039: Housing-Screen
HomeEngineEngines & BlocksCylinder Blocks369-6039: Housing-Screen
369-6039: Housing-Screen

Cat® Screen Housing

Brand: Cat

Product Images
369-6039: Housing-Screen
369-6039: Housing-Screen
369-6039: Housing-Screen
369-6039: Housing-Screen
369-6039: Housing-Screen

Cat® Screen Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-6039

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 5.8
Overall Height (in): 5.75
Material: Gray (Flake) Iron
Overall Width (mm): 147.3
Overall Length (in): 11.6
Overall Height (mm): 146.0
Overall Length (mm): 294.6
View More
Compatible Models for part number 369-6039

WHEEL LOADER

980L 982M 980 980M 982 980GC 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced