Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemFans & ComponentsFan Viscous Drives369-9362: Variable Suction Fan Drive
HomeEngineCooling SystemFans & ComponentsFan Viscous Drives369-9362: Variable Suction Fan Drive
369-9362: Variable Suction Fan Drive

Cat® Fan Drive Used In Cooling Unit

Brand: Cat

Product Images
369-9362: Variable Suction Fan Drive
369-9362: Variable Suction Fan Drive
369-9362: Variable Suction Fan Drive
369-9362: Variable Suction Fan Drive
369-9362: Variable Suction Fan Drive

Cat® Fan Drive Used In Cooling Unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-9362

Units of Measure

USMetric
Material: Steel/Aluminum,Alloy Aluminum,Alloy Zinc
Overall Diameter (mm): 270.0
Overall Diameter (in): 10.63
Overall Length (mm): 208.0
Overall Length (in): 8.2
Wire Length (in): 20.82
Wire Length (mm): 529.0
View More
Compatible Models for part number 369-9362

EXCAVATOR

324E LN 329E L 329E LN 324E L

MOBILE HYD POWER UNIT

329E 330D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced