Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Product Images
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp
371-5943: 120.90mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 371-5943

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 4.76
Material: 1E1541E,Stainless Steel
Clamp Width (mm): 22.2
Gage Diameter (mm): 120.9
View More
Compatible Models for part number 371-5943

TRUCK

797F 793F AC 797 793F 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced