Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers372-0261: 229 mm (9 in) Industrial Bit
Home
AttachmentsAugers
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit
372-0261: 229 mm (9 in) Industrial Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
218-3178
218-3178: A23, Skid Steer Coupler
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
285-6115
285-6115: 1829 mm (72 in)
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
264-9400
264-9400: BR118
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert