Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components373-2054: 94mm OD Steering Cylinder Piston
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components373-2054: 94mm OD Steering Cylinder Piston
373-2054: 94mm OD Steering Cylinder Piston

Cat® Steering Cylinder Piston converts hydraulic pressure into linear motion to manipulate the steering mechanism, enabling controlled direction

Brand: Cat

Product Images
373-2054: 94mm OD Steering Cylinder Piston
373-2054: 94mm OD Steering Cylinder Piston
373-2054: 94mm OD Steering Cylinder Piston
373-2054: 94mm OD Steering Cylinder Piston
373-2054: 94mm OD Steering Cylinder Piston

Cat® Steering Cylinder Piston converts hydraulic pressure into linear motion to manipulate the steering mechanism, enabling controlled direction

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 373-2054

Units of Measure

USMetric
Outside Diameter (mm): 94.0
Material Description: Steel
Height (mm): 70.0
Material: Low Alloy Steel,Microalloy Steel
Inside Diameter (mm): 37.0
Inside Diameter (in): 1.46
Height (in): 2.75
Outside Diameter (in): 3.7
View More
Compatible Models for part number 373-2054

WHEEL LOADER

980L 982M 980 980M 982XE 982 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced