Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
373-7037: Quick Disconnect Coupler Repair Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits373-7037: Quick Disconnect Coupler Repair Kit

373-7037: Quick Disconnect Coupler Repair Kit

Quick Disconnect Coupler Repair Kit

Brand: Cat

Product Images

373-7037: Quick Disconnect Coupler Repair Kit

373-7037: Quick Disconnect Coupler Repair Kit

Quick Disconnect Coupler Repair Kit

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 373-7037

Description:Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.Attributes:• Fluid carrying component with quick connect and disconnect capability• Designed to meet or exceed the performance of industry standard parts and provide leak free connections• The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.Applications:Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 373-7037

    Material Description:

    Plated Steel

    Material:

    Carbon Steel, Plastic Plastic, Alloy Zinc

Compatible Models for part number 373-7037

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 297D XHP 287D 297D2 XHP 257B3

COMPACT TRACK LOADER

249D 289D 289D3 253 255 259D3 279D3 265 249D3 299D XHP 259D 239D 299D 279D 275 259B3 239D3 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226D 246D 262D3 232D 272D 272D XHP 242D3 246D3 226B3 236D 232D3 236D3 242D 262D 272D2 XHP 265 272D3 272D2

COMPACT WHEEL LOADER

906H2 908H2 906M 907H2 907M

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced