Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Product Images
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp
374-8142: 122.90mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-8142

Units of Measure

USMetric
Clamp Width (in): 0.96
Gage Diameter (in): 4.84
Clamp Width (mm): 24.4
Material: 1E1541E,Stainless Steel
Gage Diameter (mm): 122.9
View More
Compatible Models for part number 374-8142

MARINE AUXILIARY

3512C 3512B

MARINE ENGINE

3516B 3516C 3512B 3512C 3516 3512

ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced