Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes376-1274: 610mm Width Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 376-1274

Units of Measure

USMetric
Shoe Width (mm): 610.0
Material: Boron Steel
UC System: GD
Plate Thickness (mm): 14.2
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 146.05
Shoe Bolt Hole Spacing C (mm): 184.15
Shoe Width (in): 24.016
Plate Thickness (in): 0.559
Shoe Bolt Hole Spacing A (mm): 76.2
Track Bolt Thread: M22
Shoe Section 1E Spec: 1E4309
Number of Grousers: Single
Bolt Hole Diameter (in): 0.914
Clipped: No
Shoe Type: Ms
Bolt Hole Diameter (mm): 23.22
View More
Compatible Models for part number 376-1274

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced