Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw

Cat® Flange Button Head Screw (Plastic Thread Forming)

Brand: Cat

Product Images
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw
376-2119: M3.5-1.3 x 18mm Rounded Pan Head Hexalobular Screw

Cat® Flange Button Head Screw (Plastic Thread Forming)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 376-2119

Units of Measure

USMetric
Head Height (mm): 2.4
Drive Type: Torx
Material: Carbon Steel,Alloy Zinc
Coating: Electroplated Zinc & Top Sealer
Thread Size (mm): M3.5
Head Diameter (mm): 7.0
Head Height (in): 0.09
Material Description: ISO 898-1 Class 8.8 Steel
Screw Type: Thread Forming Screws - Flange Button Head
Head Diameter (in): 0.28
Screw Length - A (in): 0.71
Screw Length - A (mm): 18
View More
Compatible Models for part number 376-2119

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 428F2 414E 416E 428F 428 416F 422F 432E 444F 444 420E 432F 442E 434E 422E 434F 444E 440 420 428E 432F2 430F2 434F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced