Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights377-4057: Lamp Assembly
HomeElectrical & ElectronicsLights & Light AccessoriesLights377-4057: Lamp Assembly
377-4057: Lamp Assembly

Cat® Lamp Assembly (Warning Beacon)(Strobe)(12/24V)

Brand: Cat

Product Images
377-4057: Lamp Assembly
377-4057: Lamp Assembly
377-4057: Lamp Assembly
377-4057: Lamp Assembly
377-4057: Lamp Assembly

Cat® Lamp Assembly (Warning Beacon)(Strobe)(12/24V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-4057

Units of Measure

USMetric
Connector Type: 2 pin
Temperature (°C): -40 TO 65
Temperature (°F): -40 TO 149
Voltage (volts): 12/24,12 And 24
Description: Break Away
Material: Polycarbonate Plastic,Carbon Steel
Lens Color: Amber
Mounting Type: 3-bolt
View More
Compatible Models for part number 377-4057

ARTICULATED TRUCK

745C 735C 740 GC 725C 735B 745 730 EJECTOR 725 730C2 730 740C 730C 740B 725C2 735

EJECTOR TRUCK

740 730C2 EJ 730C 740B

MATERIAL HANDLER

MH3059 MH3049

WHEEL LOADER

950GC 972M XE 962M Z 966K XE 980K HLG 966M XE 980GC 966L 966K 966M 950K 962L 972K 962K 950M 972M 950L 962M 972L 980L 980K 982M 950 GC 980M 950M Z 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced