Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups380-5845: 47.5mm Inner Diameter Air tube
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups380-5845: 47.5mm Inner Diameter Air tube
380-5845: 47.5mm Inner Diameter Air tube

Cat® Air tube for exhaust cooler air lines channels cooler air into the exhaust line to aid in emission reduction

Brand: Cat

Product Images
380-5845: 47.5mm Inner Diameter Air tube
380-5845: 47.5mm Inner Diameter Air tube
380-5845: 47.5mm Inner Diameter Air tube
380-5845: 47.5mm Inner Diameter Air tube
380-5845: 47.5mm Inner Diameter Air tube

Cat® Air tube for exhaust cooler air lines channels cooler air into the exhaust line to aid in emission reduction

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 380-5845

Units of Measure

USMetric
Overall Height (in): 5.4
Overall Width (in): 5.0
Material: Alloy Steel
Overall Length (in): 13.5
Overall Width (mm): 127.0
Overall Height (mm): 137.2
Overall Length (mm): 342.9
View More
Compatible Models for part number 380-5845

UNDERGROUND ART TRUCK

AD45

GENERATOR

SR4B

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631 637K

LOAD HAUL DUMP

R2900 XE R2900

OFF HIGHWAY TRUCK

772 770

MATERIAL HANDLER

MH3295

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D9 D8 D8T D9T

ROTARY DRILL

MD6200

PIPELAYER

PL83 PL87

EXCAVATOR

395 MH3295 374F L 390F 374F 390F L 374

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

CX31-C18I

WHEEL TRACTOR

631K 651E 657E 651

GENERATOR SET

C18 GEN SE XQ1140 C18 C15

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

C18

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 740B

COLD PLANER

PM620 PM622

WHEEL DOZER

834 834K 824 824K

LANDFILL COMPACTOR

836K 826K 836 826

PETROLEUM GEN SET

C15

WHEEL LOADER

988K XE 988K 988 XE 986 988GC 988 986K

ROAD RECLAIMER

RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

745C 740C 740B 735C 740 GC 735B 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G 772G OEM 770G 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced