Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits382-5860: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
382-5860: Hydraulic Cylinder Seal Kit
382-5860: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit provides all the necessary seals for a complete reseal of a hydraulic cylinder, ensuring leak-proof operation

Brand: Cat

Product Images
382-5860: Hydraulic Cylinder Seal Kit
382-5860: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit provides all the necessary seals for a complete reseal of a hydraulic cylinder, ensuring leak-proof operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

382-5754: RING DUST
382-5754: RING DUSTQuantity: 1
382-5755: 89mm Inner Diameter Piston Seal
382-5755: 89mm Inner Diameter Piston SealQuantity: 1
382-5756: Cat® Wear Ring
382-5756: Cat® Wear RingQuantity: 1
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-RingQuantity: 1
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-RingQuantity: 1
095-1704: 3.1 x 49.4mm 90A NBR O-Ring
095-1704: 3.1 x 49.4mm 90A NBR O-RingQuantity: 1
170-9840: Buffer Seal
170-9840: Buffer SealQuantity: 1
382-5841: RING-BACKUP
382-5841: RING-BACKUPQuantity: 2
374-3666: SEAL-LIP TYP
374-3666: SEAL-LIP TYPQuantity: 1
093-1433: 60m Shaft Diameter Lip Type Seal
093-1433: 60m Shaft Diameter Lip Type SealQuantity: 4
096-1055: 65mm ID Scarf Cut Backup Ring
096-1055: 65mm ID Scarf Cut Backup RingQuantity: 1
161-6154: 1.78 X 9.25mm 90A NBR O-Ring Seal
161-6154: 1.78 X 9.25mm 90A NBR O-Ring SealQuantity: 2
5P-3108: 20.3mm Inside Diameter Seal-O-Ring
5P-3108: 20.3mm Inside Diameter Seal-O-RingQuantity: 2
170-9856: Cat® U-Cup Seal
170-9856: Cat® U-Cup SealQuantity: 1
382-5752: RING - BACK
382-5752: RING - BACKQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 382-5860
Material: Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 382-5860

MINI HYD EXCAVATOR

308E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert