Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits384-0405: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits384-0405: Transmission Overhaul Gasket Kit
Parts included in this kit

No results available.

2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
5P-4057: 760mm Inner Diameter O-Ring Seal
5P-4057: 760mm Inner Diameter O-Ring SealQuantity: 1
8D-9739: 148.18mm Outer Diameter Internal Seal Ring
8D-9739: 148.18mm Outer Diameter Internal Seal RingQuantity: 1
8M-5255: Rubber O Ring Seal
8M-5255: Rubber O Ring SealQuantity: 1
8P-2023: External Seal Ring
8P-2023: External Seal RingQuantity: 1
9G-0286: Internal Lip Type Piston Seal
9G-0286: Internal Lip Type Piston SealQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 4
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
1M-9011: 224.90mm Inner Diameter Toric Sealing Ring
1M-9011: 224.90mm Inner Diameter Toric Sealing RingQuantity: 1
203-2288: 0.79mm Thick Fuel Pump And Governor Gasket
203-2288: 0.79mm Thick Fuel Pump And Governor GasketQuantity: 1
2H-3932: 28.17mm Inner Diameter O-Ring Seal
2H-3932: 28.17mm Inner Diameter O-Ring SealQuantity: 2
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-RingQuantity: 1
7G-2830: 157.4mm Outer Diameter Seal Ring
7G-2830: 157.4mm Outer Diameter Seal RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 1
5P-7815: 3 x 37.46mm 75A FKM O-Ring
5P-7815: 3 x 37.46mm 75A FKM O-RingQuantity: 1
8P-2019: Internal Seal Ring
8P-2019: Internal Seal RingQuantity: 3
162-9523: 60.00mm Internal Diameter Rubber Grommet
162-9523: 60.00mm Internal Diameter Rubber GrommetQuantity: 2
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 8
8M-5266: Rubber O Ring Seal
8M-5266: Rubber O Ring SealQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 1
9M-7002: 5.33 x 37.47mm 70A VMQ O-Ring
9M-7002: 5.33 x 37.47mm 70A VMQ O-RingQuantity: 2
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
667-1516: 127.33mm Outer Diameter Lip Type Seal
667-1516: 127.33mm Outer Diameter Lip Type SealQuantity: 1
146-6669: 0.35mm Thick Engine Water Lines Gasket
146-6669: 0.35mm Thick Engine Water Lines GasketQuantity: 1
8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring
8M-5254: 3.53 x 31.34mm 70A VMQ O-RingQuantity: 4
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 1
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 10
8P-0058: 0.8mm Thick Transmission Cover Gasket
8P-0058: 0.8mm Thick Transmission Cover GasketQuantity: 1
334-6206: 3.4mm Cross Sectional Diameter Seal-O-Ring
334-6206: 3.4mm Cross Sectional Diameter Seal-O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
6V-5050: 2.95 x 23.47mm 75A FKM O-Ring
6V-5050: 2.95 x 23.47mm 75A FKM O-RingQuantity: 1
Showing 1 to 32 of 48Load More
DescriptionSpecificationsCompatible Models
Description for part number 384-0405

Description: A Cat® Transmission Gasket Kit contains all gaskets, seals, and O-rings needed for a complete transmission overhaul. Attributes: A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes. Recommended Application: All Applications

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 384-0405

We are still working on adding a specification for this part.

Compatible Models for part number 384-0405

TRACK-TYPE TRACTOR

D6R III D6T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced